COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information
Unit of Measure

B

N/A 32 mm

B max.

N/A 32.32 mm

B min.

N/A 31.68 mm

Clearance max.

N/A 0.062 mm

Clearance min.

N/A 0.02 mm

ci_max

N/A 0.5 mm

ci_min

N/A 0.25 mm

co

N/A 0.375 mm

co_max

N/A 0.5 mm

co_min

N/A 0.25 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 30 mm

Housing

N/A H7

dh_min

N/A 30 mm

Di

N/A 25 mm

⌀ Installation max.

N/A 25.021 mm

⌀ Installation min.

N/A 25 mm

Shaft

N/A f7

dj_min

N/A 24.959 mm

ep

N/A 2.5 mm