COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information
Unit of Measure

B

N/A 35 mm

B max.

N/A 35.35 mm

B min.

N/A 34.65 mm

Clearance max.

N/A 0.075 mm

Clearance min.

N/A 0.025 mm

ci_max

N/A 1 mm

ci_min

N/A 0.5 mm

co

N/A 0.75 mm

co_max

N/A 1 mm

co_min

N/A 0.5 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 45 mm

Housing

N/A H7

dh_min

N/A 45 mm

Di

N/A 35 mm

⌀ Installation max.

N/A 35.025 mm

⌀ Installation min.

N/A 35 mm

Shaft

N/A f7

dj_min

N/A 34.95 mm

ep

N/A 5 mm