Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
B |
N/A 115 mm |
B max. |
N/A 115.5 mm |
B min. |
N/A 114.5 mm |
Clearance max. |
N/A 0.209 mm |
Clearance min. |
N/A 0.02 mm |
ci_max |
N/A -1,000 mm |
ci_min |
N/A -0,200 mm |
co |
N/A 1.3 mm |
co_max |
N/A 2.4 mm |
co_min |
N/A 0.2 mm |
coa |
N/A 20 mm |
coa_max |
N/A 28 mm |
coa_min |
N/A 12 mm |
Do |
N/A 105 mm |
Housing |
N/A H7 |
dh_min |
N/A 105 mm |
Di |
N/A 100 mm |
Di,a max. in H7 |
N/A 100.155 mm |
Di,a min. in H7 |
N/A 100.02 mm |
Shaft |
N/A h8 |
dj_min |
N/A 99.946 mm |
ep |
N/A 2.5 mm |