COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information
Unit of Measure

Do

N/A 1.75 in

dD

N/A 0.135 in

dd_max

N/A 0.14 in

dd_min

N/A 0.13 in

Di

N/A 1 in

di_max

N/A 1.01 in

di_min

N/A 1 in

do_max

N/A 1.75 in

do_min

N/A 1.74 in

dP

N/A 1.375 in

Ha max.

N/A 0.05 in

Ha min.

N/A 0.04 in

pcd_dp_max

N/A 1.38 in

pcd_dp_min

N/A 1.37 in

ST

N/A 0.0605 in

st_max

N/A 0.0605 in

st_min

N/A 0.0585 in