Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Do |
N/A 3.125 in |
dD |
N/A 0.197 in |
dd_max |
N/A 0.202 in |
dd_min |
N/A 0.192 in |
Di |
N/A 2.125 in |
di_max |
N/A 2.135 in |
di_min |
N/A 2.125 in |
do_max |
N/A 3.125 in |
do_min |
N/A 3.115 in |
dP |
N/A 2.625 in |
Ha max. |
N/A 0.08 in |
Ha min. |
N/A 0.07 in |
pcd_dp_max |
N/A 2.63 in |
pcd_dp_min |
N/A 2.62 in |
ST |
N/A 0.0915 in |
st_max |
N/A 0.0915 in |
st_min |
N/A 0.0895 in |