COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Clearance max.

N/A 0.0085 in

Clearance min.

N/A 0.001 in

Do

N/A 2.5 in

Housing

N/A 2.501 in

dh_min

N/A 2.5 in

Di x Do

N/A 2 1/4 x 2 1/2 in

di_max

N/A 2.2595 in

di_min

N/A 2.2555 in

Di

N/A 2 1/4 in

Shaft

N/A 2.25 in

dj_min

N/A 2.2495 in

do_max

N/A 2.5045 in

do_min

N/A 2.5025 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in