CAD (0)
  • Cart is empty
Unit of Measure

Clearance max.

N/A 0.01 in

Clearance min.

N/A 0.0015 in

Do

N/A 3.75 in

Housing

N/A 3.752 in

dh_min

N/A 3.75 in

Di x Do

N/A 3 1/2 x 3 3/4 in

di_max

N/A 3.5105 in

di_min

N/A 3.5065 in

Di

N/A 3 1/2 in

Shaft

N/A 3.5 in

dj_min

N/A 3.499 in

do_max

N/A 3.7555 in

do_min

N/A 3.7535 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,020 in

Tol: B >=3 to <6

N/A ±0,020 in