Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
B max. |
N/A 36 mm |
B min. |
N/A 5 mm |
Clearance max. |
N/A 0.198 mm |
Clearance min. |
N/A 0.02 mm |
Do |
N/A 28 mm |
Housing |
N/A H7 |
dh_min |
N/A 28 mm |
Di |
N/A 18 mm |
Di x Do |
N/A 18 x 28 mm |
di_max |
N/A 18.19 mm |
di_min |
N/A 18.11 mm |
Shaft |
N/A h8 |
dj_min |
N/A 17.973 mm |
do_max |
N/A 28.09 mm |
do_min |
N/A 28.04 mm |
ep |
N/A 5 mm |
Tol: B >=150 |
N/A - 1.50 mm |
Tol: B <75 |
N/A - 0.50 mm |
Tol: B >=75 to <150 |
N/A - 1.00 mm |