Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Clearance max.

N/A 0.0165 in

Clearance min.

N/A 0.003 in

Do

N/A 6.5 in

Housing

N/A 6.502 in

dh_min

N/A 6.5 in

Di x Do

N/A 6 x 6 1/2 in

di_max

N/A 6.018 in

di_min

N/A 6.012 in

Di

N/A 6 in

Shaft

N/A 6 in

dj_min

N/A 5.9985 in

do_max

N/A 6.509 in

do_min

N/A 6.505 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,020 in

Tol: B >=3 to <6

N/A ±0,020 in
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.