Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Clearance max. |
N/A 0.013 in |
Clearance min. |
N/A 0.002 in |
Do |
N/A 4.25 in |
Housing |
N/A 4.252 in |
dh_min |
N/A 4.25 in |
Di x Do |
N/A 4 x 4 1/4 in |
di_max |
N/A 4.014 in |
di_min |
N/A 4.009 in |
Di |
N/A 4 in |
Shaft |
N/A 4 in |
dj_min |
N/A 3.999 in |
do_max |
N/A 4.257 in |
do_min |
N/A 4.254 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,020 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |