COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information
Unit of Measure

Clearance max.

N/A 0.0065 in

Clearance min.

N/A 0.0005 in

Do

N/A 1 in

Housing

N/A 1.0005 in

dh_min

N/A 1 in

Di x Do

N/A 1/2 x 1 in

di_max

N/A 0.507 in

di_min

N/A 0.504 in

Di

N/A 1/2 in

Shaft

N/A 0.5 in

dj_min

N/A 0.4995 in

do_max

N/A 1.0035 in

do_min

N/A 1.0015 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in