COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information
Unit of Measure

Clearance max.

N/A 0.009 in

Clearance min.

N/A 0.001 in

Do

N/A 2.625 in

Housing

N/A 2.626 in

dh_min

N/A 2.625 in

Di x Do

N/A 2 3/8 x 2 5/8 in

di_max

N/A 2.3845 in

di_min

N/A 2.3805 in

Di

N/A 2 3/8 in

Shaft

N/A 2.375 in

dj_min

N/A 2.374 in

do_max

N/A 2.6295 in

do_min

N/A 2.6275 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in