COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information
Unit of Measure

Clearance max.

N/A 0.0095 in

Clearance min.

N/A 0.0015 in

Do

N/A 3 in

Housing

N/A 3.0015 in

dh_min

N/A 3 in

Di x Do

N/A 2 3/4 x 3 in

di_max

N/A 2.76 in

di_min

N/A 2.756 in

Di

N/A 2 3/4 in

Shaft

N/A 2.75 in

dj_min

N/A 2.749 in

do_max

N/A 3.005 in

do_min

N/A 3.003 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in