COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

B max.

N/A 50 mm

B min.

N/A 6 mm

Clearance max.

N/A 0.208 mm

Clearance min.

N/A 0.02 mm

Do

N/A 35 mm

Housing

N/A H7

dh_min

N/A 35 mm

Di

N/A 25 mm

Di x Do

N/A 25 x 35 mm

di_max

N/A 25.195 mm

di_min

N/A 25.115 mm

Shaft

N/A h8

dj_min

N/A 24.967 mm

do_max

N/A 35.095 mm

do_min

N/A 35.045 mm

ep

N/A 5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 0.50 mm

Tol: B >=75 to <150

N/A - 1.00 mm