Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
The HercuFlex coupling family includes the continuous sleeve gear coupling. Utilizing the same industry leading design expertise as seen in the FX style, Lovejoy has incorporated multiple innovations to yield previously unseen bore and torque capacity in the Continuous Sleeve gear coupling segment. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved hardware corrosion resistance • Advanced seal design intensifying contamination resistance
Unit of Measure

Specifications

Description 

N/A CX-7-CP-RSBXRSB

Type

N/A HercuFlex Gear Continuous Sleeve

Material

N/A Steel

Style

N/A Sleeve

Dimensional Data

Size 

N/A 6 in

Outside Diameter

N/A 14.38 in365.2 mm

Overall Length

N/A 15.13 in384.3 mm

Max. Bore (Dimensions ID1/ID2)

N/A 9.5 in241 mm

Dimension G

N/A 0.31 in7.9 mm

Dimension G1

N/A 1.72 in43.7 mm

Dimension HD

N/A 12.29 in312.2 mm

Performance Data

Max. Speed (Unbalanced)

N/A 2100 rpm

Nominal Torque

N/A 136,429 in·lb
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.