The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A FCX-1-HUB-7/8-3/16X3/32KW; |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Bore Size |
N/A 7/8 in |
Size |
N/A 1 |
Keyway Size (W x D) |
N/A 3/16X3/32 in14X3.8MM mm |
Length thru Bore |
N/A 1.69 in |
Depth |
N/A 1.69 in42.9 mm |
Max. Bore |
N/A 1.875 in48 mm |
Dimension HD |
N/A 2.49 in63.3 mm |
Dimension L1 |
N/A 2.75 in69.85 mm |
Dimension L2 |
N/A 0.44 in11.176 mm |
Dimension L3 |
N/A 0.75 in19.05 mm |
Dimension TW |
N/A 0.5 in12.7 mm |