Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure

Specifications

Description 

N/A C295-CUSHION-SXB-SET OF 6

Type

N/A Jaw

Coupling Size

N/A C295

Quantity

N/A 6

Material

N/A SXB (NBR)

Weight

N/A 2.10 lb

Dimensional Data

Height

N/A 2.313 in

Depth

N/A 0.750 in

Length

N/A 1.750 in

Cubic inches

N/A 3.03581 in³

Dimensional Data of Related Coupling

Overall Length of Hub

N/A 2.313 in58.75 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.