This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure
Specifications
Engine Power (Hp)
N/A80 to 350
Max Engine Torque
N/A1150 lb·ft
Max Speed Input
N/A3200 rpm
Inlet Pressure
N/A550 to 1000 psi
Weight
N/A790 lb
Engine Housing
N/ASAE #3, #2, & #1
Engine Flywheel
N/ASAE 11.5 & 14
Overall Length
N/A18.5 in
Useable Shaft Length
N/A3.60 in
Shaft Diameter
N/A3.00 in
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.
This website or its third-party tools use cookies. If you want
to know more or to change your cookie settings on your computer or device, please see our cookie policy. By
closing this banner, or continuing to use this website, you consent to the use of cookies. Cookie Policy AcceptDecline
This website uses cookies to improve your
experience while you navigate through the website. Out of these cookies, the
cookies that are categorized as necessary are stored on your browser as they are
essential for the working of basic functionalities of the website. We also use
third-party cookies that help us analyze and understand how you use this
website. These cookies will be stored in your browser only with your consent.
You also have the option to opt-out of these cookies. But opting out of some of
these cookies may have an effect on your browsing experience.
Necessary cookies are absolutely essential for the website to function
properly. This category only includes cookies that ensures basic
functionalities and security features of the website. These cookies do not
store any personal information.
Any cookies that may not be particularly necessary for the website to
function and is used specifically to collect user personal data via
analytics, ads, other embedded contents are termed as non-necessary cookies.
It is mandatory to procure user consent prior to running these cookies on
your website.