Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
These long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Specifications

Torque

N/A 1355 lb·ft

Rotor Weight

N/A 200 lb

Max Pressure

N/A 450 psi

Drum Brake Replacement

N/A 18

Disk Diameter

N/A 5/8 in24 in

Disk Height to Floor

N/A 3/16 in26 in

Disk/Motor Shaft Height to Floor

N/A 7/8 in13 in

Length

N/A 3/8 in29 in

Width Including Adjacent Bolt

N/A 11 in
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.