Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
Unit of Measure

Specifications

Description 

N/A BHN-56-04-4F17-HV-L=4.25

Pump Flange

N/A USA4F17

Frame Size

N/A 56C, 143TC / 145TC

Type

N/A Pump Mounting Bracket

Material

N/A Aluminum Alloy

Application

N/A Pump / Motor Mounts

Contents

N/A Bracket Only

Type - 4 Bolts (Dimension XBF4)

N/A 5/16-18

# of Bolts

N/A 4 Bolts

Weight

N/A 3.00 lb

UPC Number

N/A 5126

Mount Type

N/A BHN-56 04-4F17 HV L=4.25

Mounting Style

N/A Horizontal

Style

N/A BHN

Dimensional Data

XM Face to Face

N/A 4.250 in107.95 mm a1063.jpg

Outside Diameter BD

N/A 6.810 in172.97 mm

Dimension CL

N/A 3.560 in90.42 mm

Pilot Size (Dimension XAK)

N/A 1.782 in45.26 mm

Circle Size - 4 Bolts (Dimension XAJ4)

N/A 2.840 in72.14 mm

Bolt Circle Diameter (Dimension AJ)

N/A 5.880 in149.35 mm

Bolt Hole Diameter (Dimension BF)

N/A 7/16 in11.11 mm

Motor Pilot Size (Dimension AK)

N/A 4.501 in114.33 mm

Dimension Z

N/A 4.200 in106.68 mm

Cubic inches

N/A 197.09843 in³

Performance Data

Recommended Torque, Grade 5 - Coarse

N/A 37.00 ft·lb

Recommended Torque, Grade 5 - Fine

N/A 41.00 ft·lb

Recommended Torque, Grade 8 - Coarse

N/A 52.00 ft·lb

Recommended Torque, Grade 8 - Fine

N/A 58.00 ft·lb

Options

Options

N/A Vertical Mounting - Installation 1

Notes

Notes 

N/A
  • For Vertical Mount option, order Vertical Mount gasket UPC number 84527105238.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.