Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure

Specifications

Description 

N/A RRS190-SPCR ASSY-BSE=100MM

Hub Style

N/A 2

Coupling Type

N/A Jaw

Material

N/A Buna-N

Insert Style

N/A Wrap Type

Color

N/A Metallic/Gray

Weight

N/A 8.60 lb

Dimensional Data

Height

N/A 5.0 in

Depth

N/A 100 mm

Width

N/A 5.00 in

Cubic inches

N/A 98.42500 in³

Dimensional Data of Related Coupling

Coupling Size

N/A RRS190

Min. Bore (Dimensions ID1/ID2)

N/A 0.750 in19.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.125 in54.00 mm

Dimension CD

N/A 5.000 in127.00 mm

Spacer Length (Dimension S)

N/A 3.937 in100 mm

Performance Data of Related Coupling

Normal Temperature Range

N/A -40 to 212 ºF

Nominal Torque

N/A 1728.00 in·lb

Spacer Assembly Contains

Spacer Assembly Contains

N/A
  • 2 Snap Wrap Spiders w/o Ring
  • 2 Collars w/ Screws
  • 1 Spacer

Notes

Notes 

N/A
  • Spacer length denotes separation between shaft ends.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.