The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A RRS225-HUB-1-7/8-1/2X1/4KW |
Hub Style |
N/A 4 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Metallic/Gray |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 8.28 lb |
Bore Size |
N/A 1 7/8 in |
Coupling Size |
N/A RRS225 |
Thread (Dimension T) |
N/A 1/2-13 |
Keyway Size (W x D) |
N/A 1/2 x 1/4 in |
Length thru Bore |
N/A 2.180 in55.37 mm |
Outside Diameter |
N/A 5.00 in127.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.625 in67 mm |
Hub Length |
N/A 3.060 in77.72 mm |
Dimension CD |
N/A 5.620 in142.75 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Dimension SL |
N/A 1.000 in25.40 mm |
Cubic inches |
N/A 76.50000 in³ |
Spider Performance |
N/A
|