Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A GEWZ080ES-2RS |
Type |
N/A Sealed |
B - Ball Bore Dia. Max. |
N/A 5.0000 in |
B - Ball Bore Dia. Min. |
N/A 4.9990 in |
D - Race Outside Dia. Max. |
N/A 7.7500 in |
D - Race Outside Dia. Min. |
N/A 7.7488 in |
W - Ball Width Max. |
N/A 7.500 in |
W - Ball Width Min. |
N/A 7.490 in |
H - Race Width Max. |
N/A 3.750 in |
H - Race Width Min. |
N/A 3.726 in |
O - Flat Dia. Min. |
N/A 6.130 in |
C - Ball Bore Chamfer Min. |
N/A .040 in |
M - Race Chamfer Min. |
N/A .040 in |
a - Misalign. Angle |
N/A 5 º |
Radial Static Limit Load Capacity |
N/A 932,920 lb |
Approx. Brg. Wt. |
N/A 36.66 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |