Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A GEZ064ET-2RS |
B - Ball Bore Max. |
N/A 4.0000 in |
B - Ball Bore Min. |
N/A 3.9992 in |
D - Outside Diameter Max. |
N/A 6.2500 in |
D - Outside Diameter Min. |
N/A 6.2490 in |
W - Ball Width Max. |
N/A 3.500 in |
W - Ball Width Min. |
N/A 3.492 in |
H - Race Width Max. |
N/A 3.000 in |
H - Race Width Min. |
N/A 2.980 in |
O - Ball Shoulder Diameter |
N/A 4.559 in |
C - Ball Chamfer Min. |
N/A .039 in |
M - Race Chamfer |
N/A .039 in |
a - Misalignment Angle |
N/A 6 º |
Radial Static Limit Load |
N/A 899,200 lbs |
Approximate Brg. Weight |
N/A 15.41 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |