The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
N/A SIB-4T |
B - Ball Bore |
N/A .2500 in |
D - Outside Diameter |
N/A .6094 in |
H - Race Width |
N/A .281 in |
W - Ball Width |
N/A .375 in |
O - Ball Shoulder Diameter |
N/A .331 in |
M - Chamfer |
N/A .020 in |
Ball Diameter |
N/A .500 in |
a - Misalignment Angle |
N/A 14.5 º |
Radial Static Limit Load |
N/A 8,430 lbs |
Approximate Brg. Weight |
N/A .02 lb |
Type of Lubrication |
N/A PTFE liner |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |