Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A GEZ044ES |
Type |
N/A Open |
B - Ball Bore Max. |
N/A 2.7500 in |
B - Ball Bore Min. |
N/A 2.7494 in |
D - Outside Diameter Max. |
N/A 4.3750 in |
D - Outside Diameter Min. |
N/A 4.3744 in |
W - Ball Width Max. |
N/A 2.406 in |
W - Ball Width Min. |
N/A 2.400 in |
H - Race Width Max. |
N/A 2.062 in |
H - Race Width Min. |
N/A 2.046 in |
O - Ball Shoulder Diameter |
N/A 3.114 in |
C - Ball Chamfer Min. |
N/A .039 in |
M - Race Chamfer |
N/A .039 in |
a - Misalignment Angle |
N/A 6 º |
Radial Static Limit Load |
N/A 281,000 lbs |
Approximate Brg. Weight |
N/A 5.34 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |