Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Manufacturing Part Number |
N/A GRAE20RRB + COL |
Series |
N/A Standard |
Shaft Size d |
N/A 20 mm |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GRAE..RRB |
Seal Type |
N/A Molded Shroud |
Outside Diameter D |
N/A 1.850 in47 mm |
Inner Ring Width B |
N/A 0.844 in21.44 mm |
Outside Ring Width C |
N/A 0.551 in14 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.295 in7.49 mm |
Set Screw Size |
N/A M6x1 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.311 in33.3 mm |
Dimension M |
N/A 0.12 in3.05 mm |
Dimension B1 |
N/A 1.22 in31 mm |
Dimension B2 |
N/A 0.531 in13.5 mm |