Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 3 11/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SM..WB-BR |
Collar No. |
N/A S1311K |
Basic Outer Ring Size |
N/A 219 |
Outside Diameter D |
N/A 6.693 in170 mm |
Inner Ring Width B |
N/A 3.688 in93.66 mm |
Outside Ring Width C |
N/A 1.26 in32 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.844 in46.83 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 5 in127 mm |
Dimension B1 |
N/A 4.5 in114.3 mm |
Dimension B2 |
N/A 0.688 in26.99 mm |
Dimension F |
N/A 4.659 in118.34 mm |
Dimension G |
N/A 1.844 in46.83 mm |
Dimension L |
N/A 0.25 in6.4 mm |