Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 3 3/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A ER |
Seal Type |
N/A Narrow Shroud |
Basic Outer Ring Size |
N/A 216 |
Outside Diameter D |
N/A 5.511 in140 mm |
Inner Ring Width B |
N/A 3.063 in77.79 mm |
Outside Ring Width C |
N/A 1.688 in42.86 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.125 in28.58 mm |
Dimension S1 |
N/A 1.938 in49.21 mm |
Dimension F |
N/A 3.875 in98.43 mm |
Dimension J |
N/A 0.531 in13.49 mm |
Dimension M |
N/A 0.438 in11.11 mm |
Dimension D1 |
N/A 5.891 in149.6 mm |
Dimension T |
N/A 0.109 in2.8 mm |
Dimension X |
N/A 1.672 in42.47 mm |
Dimension Y |
N/A 1.39 in35.32 mm |
Set Screw Size |
N/A M12x1.75 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |