Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 11/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GY…KRRB |
Seal Type |
N/A Shroud Seal |
Outside Diameter D |
N/A 1.575 in40 mm |
Inner Ring Width B |
N/A 1.078 in27.38 mm |
Outside Ring Width C |
N/A 0.472 in12 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.453 in11.5 mm |
Dimension S1 |
N/A 0.625 in15.88 mm |
Dimension F |
N/A 0.9 in22.86 mm |
Dimension J |
N/A 0.179 in4.55 mm |
Dimension M |
N/A 0.107 in2.72 mm |
Set Screw Size |
N/A M5X.8 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |