Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 2.1250 in

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 3.937 in100 mm

Outside Ring Width C

N/A 0.984 in25 mm

Radius r

N/A 0.059 in1.5 mm

Groove Position C1

N/A 0.276 in7 mm

Center of Bearing from End S

N/A 0.874 in22.2 mm

Dimension S1

N/A 1.315 in33.4 mm

Set Screw Distance S2

N/A 0.354 in9 mm

Set Screw Size

N/A 3/8-24UNF

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 6609 lbf29400 N

Dynamic Load Rating

N/A 9757 lbf43400 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.