The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 70 mm |
Locking Device |
N/A Set Screw Locking |
Outside Diameter D |
N/A 4.921 in125 mm |
Outside Ring Width C |
N/A 1.181 in30 mm |
Radius r |
N/A 0.059 in1.5 mm |
Groove Position C1 |
N/A 0.354 in9 mm |
Center of Bearing from End S |
N/A 1.189 in30.2 mm |
Dimension S1 |
N/A 1.748 in44.4 mm |
Set Screw Distance S2 |
N/A 0.472 in12 mm |
Set Screw Size |
N/A M12×1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |