Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 75 mm

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 5.118 in130 mm

Outside Ring Width C

N/A 1.26 in32 mm

Radius r

N/A 0.059 in1.5 mm

Groove Position C1

N/A 0.354 in9 mm

Center of Bearing from End S

N/A 1.311 in33.3 mm

Dimension S1

N/A 1.752 in44.5 mm

Set Screw Distance S2

N/A 0.472 in12 mm

Set Screw Size

N/A M12×1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 10858 lbf48300 N

Dynamic Load Rating

N/A 15152 lbf67400 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.