Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 80 mm

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 5.512 in140 mm

Outside Ring Width C

N/A 1.299 in33 mm

Radius r

N/A 0.079 in2 mm

Groove Position C1

N/A 0.350 in8.9 mm

Center of Bearing from End S

N/A 1.311 in33.3 mm

Dimension S1

N/A 1.941 in49.3 mm

Set Screw Distance S2

N/A 0.551 in14 mm

Set Screw Size

N/A M12×1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 11915 lbf53000 N

Dynamic Load Rating

N/A 16344 lbf72700 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.