Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Thread D11 N/A Tr220x4

D3

N/A 260 mm

D4

N/A 242 mm

Bn

N/A 30 mm

s

N/A 20 mm

T

N/A 9 mm

i

N/A 12 mm

Tapped Hole Threads

N/A M6x1

Dp

N/A 229 mm

Suitable Lockplate No

N/A MS3044
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.