Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 160 mm

L

N/A 134 mm
L11 N/A 140 mm

b

N/A 24 mm
Thread D12 N/A M180x3

Appropriate Withdrawal Nut No.

N/A KM36

Appropriate Hydraulic Nut

N/A HMV 36

Taper

N/A 1:12
  • 1 Dimension L1 decreases as the withdrawal sleeve is driven in during mounting.
  • 2 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.