Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A MW-M5F |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A 5.000 mm |
W - Ball Width |
N/A 8.00 mm |
H - Head Width |
N/A 6.25 mm |
A - Base to Center |
N/A 27.00 mm |
D - Head Diameter |
N/A 16.00 mm |
K - Shank Diameter |
N/A 11.00 mm |
J - Wrench Flat Width |
N/A 9.00 mm |
Ball Diameter |
N/A 11.10 mm |
C - Thread Depth [mm] |
N/A 14.00 mm |
Thread Size |
N/A M5 x 0.8 |
Thread Class |
N/A -6H |
a1 - Misalignment Angle Clevis Mounted |
N/A 14 º |
a3 - Misalignment Angle - Shoulder Bolt Mounted |
N/A 24 º |
a4 - Misalignment Angle - Pin Mounted |
N/A 58 º |
Ultimate Radial Static Load Capacity |
N/A Consult Engineering Department |
Approximate Brg. Weight |
N/A 17 g |
Type of Lubrication |
N/A Flush Fitting |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |