Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A GE45ET-2RS |
B - Ball Bore Max. |
N/A 45.000 mm |
B - Ball Bore Min. |
N/A 44.988 mm |
D - Outside Diameter Max. |
N/A 68.000 mm |
D - Outside Diameter Min. |
N/A 67.987 mm |
W - Ball Width Max. |
N/A 32.00 mm |
W - Ball Width Min. |
N/A 31.88 mm |
H - Race Width Max. |
N/A 25.00 mm |
H - Race Width Min. |
N/A 24.70 mm |
O - Ball Shoulder Diameter |
N/A 50.00 mm |
C - Ball Chamfer Min. |
N/A .60 mm |
M - Race Chamfer |
N/A 1.00 mm |
a - Misalignment Angle |
N/A 7 º |
Radial Static Limit Load Capacity |
N/A 600 kN |
Approximate Brg. Weight |
N/A 427 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |