Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A GEEW17ES |
Type |
N/A Open |
B - Ball Bore Dia. Max. |
N/A 17.018 mm |
B - Ball Bore Dia. Min. |
N/A 17.000 mm |
D - Race Outside Dia. Max. |
N/A 30.000 mm |
D - Race Outside Dia. Min. |
N/A 29.991 mm |
W - Ball Width Max. |
N/A 17.00 mm |
W - Ball Width Min. |
N/A 16.82 mm |
H - Race Width Max. |
N/A 10.00 mm |
H - Race Width Min. |
N/A 9.76 mm |
O - Flat Dia. Min. |
N/A 21.00 mm |
C - Ball Chamfer Min. |
N/A .30 mm |
M - Race Chamfer Min. |
N/A .30 mm |
a - Misalign. Angle |
N/A 7 º |
Radial Static Limit Load Capacity |
N/A 106 kN |
Approx. Brg. Wt. |
N/A 43 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |