Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A GEG120ES |
Type |
N/A Open |
B - Ball Bore Dia. Max. |
N/A 120.000 mm |
B - Ball Bore Dia. Min. |
N/A 119.980 mm |
D - Race Outside Dia. Max. |
N/A 210.000 mm |
D - Race Outside Dia. Min. |
N/A 209.970 mm |
W - Ball Width Max. |
N/A 115.00 mm |
W - Ball Width Min. |
N/A 114.80 mm |
H - Race Width Max. |
N/A 70.00 mm |
H - Race Width Min. |
N/A 69.40 mm |
O - Flat Dia. Ref. |
N/A 138.47 mm |
C - Ball Bore Chamfer Min. |
N/A 1.00 mm |
M - Race Chamfer Min. |
N/A 1.00 mm |
a - Misalign. Angle |
N/A 16.0 º |
Radial Static Limit Load Capacity |
N/A 5,350 kN |
Approx. Brg. Wt. |
N/A 15,100 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |