Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
ROLLER CHAIN IDLER SPROCKETS
  • The sintered-steel sprockets are hardened and perform well at an economical cost.
  • The roller chain idler sprocket replaces the hardenedplate steel sprockets on most applications.
  • All units are non-relubricatable.


To order, specify SPROCKET NUMBER.
Example: 010-5017S Idler Sprocket.
Order all bearings with E8728 specification.
Unit of Measure

Specifications

Bearing No.

N/A 204RR2

Bore - d1

N/A 17.65 / 17.52 mm0.6950 / 0.6900 in

A.S.A. Chain No.

N/A 60

No. of Teeth

N/A 15

Pitch

N/A 19.0 mm3/4 in

Bearing Radial Load Rating at 500 RPM

N/A 3550 N800 lb

Dimensions

Dimension P

N/A 91.62 mm3.607 in

Dimension D

N/A 101.32 mm3.989 in

Dimension A

N/A 11.66 mm0.459 in

Dimension F

N/A 24.43 mm0.962 in

Dimension B

N/A 18.29 mm0.72 in
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.