Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A 22228 |
Diameter S-2 |
N/A 6 1/4 in |
Diameter S-3 |
N/A 5 5/16 in |
A |
N/A 6 in |
B |
N/A 20.125 in |
C |
N/A 7.5 in |
D |
N/A 2.375 in |
E Max. |
N/A 17.125 in |
E Min. |
N/A 16 in |
F |
N/A 4.5 in |
| H1 | N/A 12-1/16 in |
Oil Level K |
N/A 2.125 in |
| L2 | N/A 7.813 in |
Y |
N/A 2.4063 in |
No. of Base Bolts Required |
N/A 4 |
Size of Base Bolts Required |
N/A 1 |
Bolt Hole Length |
N/A 1.5625 in |
Bolt Hole Width |
N/A 1 in |
Locknut |
N/A AN28 |
Lockwasher |
N/A W28 |
| Housing Only3 | N/A SDAF228 |
| Stabilizing Ring 1 Req'd4 | N/A SR-28-0 |
Triple Seal 2 Req’d at S-2 |
N/A LOR144 |
Triple Seal 2 Req’d at S-3 |
N/A LOR127 |
Full Timken Part Number |
N/A SDAF22228 |