Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A 22244K |
Diameter S-1 |
N/A 7 15/16 in |
A |
N/A 9.5 in |
B |
N/A 32 in |
C |
N/A 11.25 in |
D |
N/A 3-1/2 in |
E Max. |
N/A 27.875 in |
E Min. |
N/A 25.625 in |
F |
N/A 7.25 in |
| H1 | N/A 19.25 in |
Oil Level K |
N/A 3.375 in |
| L2 | N/A 11.875 in |
Y |
N/A 3.5313 in |
No. of Base Bolts Required |
N/A 4 |
Size of Base Bolts Required |
N/A 1 1/2 |
Bolt Hole Length |
N/A 2.625 in |
Bolt Hole Width |
N/A 1.5 in |
| Adapter Assembly Number3 | N/A SNW-44 x 7-15/16 |
| Housing Only4 | N/A SDAF544 |
| Stabilizing Ring 1 Req'd5 | N/A SR-44-38 |
Triple Seal Req'd |
N/A LOR 236 |
Full Timken Part Number |
N/A SDAF22544 |