Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A 23184K |
Diameter S-1 |
N/A 15 3/4 in |
A |
N/A 17 in |
B |
N/A 52 in |
C |
N/A 21 in |
D |
N/A 5.5 in |
E Max. |
N/A 46.125 in |
E Min. |
N/A 44.375 in |
F |
N/A 14.5 in |
H |
N/A 33.75 in |
L |
N/A 21.75 in |
Bolt Hole Length |
N/A 3.125 in |
Bolt Hole Width |
N/A 2.25 in |
| Adapter Assembly Number1 | N/A SNP-3184 x 15-3/4 |
| Housing Only2 | N/A SDAF3184K x 15-3/4 |
| Stabilizing Ring 1 Req'd3 | N/A A8984 |
Triple Seal Req'd |
N/A ER 969-1 |
Full Timken Part Number |
N/A SDAF23184K15-3/4 |