Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A 22217 |
Diameter S-2 |
N/A 3 15/16 in |
Diameter S-3 |
N/A 3 3/16 in |
A |
N/A 3.75 in |
B |
N/A 13 in |
C |
N/A 3.5 in |
D |
N/A 1.25 in |
E Max. |
N/A 11 in |
E Min. |
N/A 9.875 in |
F |
N/A 2-1/8 in |
| H1 | N/A 7.25 in |
Oil Level K |
N/A 1.4375 in |
| L2 | N/A 4.938 in |
Y |
N/A 1.4219 in |
No. of Base Bolts Required |
N/A 4 |
Size of Base Bolts Required |
N/A 5/8 |
Bolt Hole Length |
N/A 1.1875 in |
Bolt Hole Width |
N/A 0.625 in |
Locknut |
N/A AN17 |
Lockwasher |
N/A W17 |
| Housing Only3 | N/A FSAF217 |
| Stabilizing Ring 1 Req'd4 | N/A SR-17-14 |
Triple Seal 2 Req’d at S-2 |
N/A LOR89 |
Triple Seal 2 Req’d at S-3 |
N/A LOR63 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A FSAF22217 |