The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bearing Number |
N/A 22218 |
Diameter S-2 |
N/A 4 1/8 in |
Diameter S-3 |
N/A 3.3750 in |
A |
N/A 4 in |
B |
N/A 13.75 in |
C |
N/A 3.875 in |
D |
N/A 1.5 in |
E Max. |
N/A 11.625 in |
E Min. |
N/A 10.375 in |
| H1 | N/A 7 3/4 in |
Oil Level K |
N/A 1.5313 in |
| L2 | N/A 6.25 in |
Y |
N/A 1.5781 in |
No. of Base Bolts Required |
N/A 2 |
Size of Base Bolts Required |
N/A 3/4 |
Bolt Hole Length |
N/A 1.375 in |
Bolt Hole Width |
N/A 0.75 in |
Locknut |
N/A AN18 |
Lockwasher |
N/A W18 |
| Housing Only3 | N/A SAF218 |
| Stabilizing Ring 1 Req'd4 | N/A SR-18-15 |
Triple Seal 2 Req’d at S-2 |
N/A LOR96 |
Triple Seal 2 Req’d at S-3 |
N/A LOR72 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF22218 |