The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bearing Number |
N/A 22234K |
Diameter S-1 |
N/A 5 13/16 in |
A |
N/A 7-1/16 in |
B |
N/A 24.75 in |
C |
N/A 6.75 in |
D |
N/A 2.75 in |
E Max. |
N/A 21.625 in |
E Min. |
N/A 19.375 in |
F |
N/A 4.25 in |
H |
N/A 14.5625 in |
L |
N/A 9.3750 in |
Bolt Hole Length |
N/A 2.125 in |
Bolt Hole Width |
N/A 1 in |
| Adapter Assembly Number1 | N/A SNW-34 x 5-13/16 |
| Housing Only2 | N/A SAF534 x 5-13/16 |
| Stabilizing Ring 1 Req'd3 | N/A SR-34-0 |
Triple Seal 2 Req’d |
N/A LOR 138 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF225345-13/16 |