Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bearing Number |
N/A 22240K |
Diameter S-1 |
N/A 7 1/4 in |
A |
N/A 8.25 in |
B |
N/A 29.5 in |
C |
N/A 8 in |
D |
N/A 3.375 in |
E Max. |
N/A 25 in |
E Min. |
N/A 22.5 in |
F |
N/A 5 in |
H |
N/A 17.1875 in |
L |
N/A 10.813 in |
Bolt Hole Length |
N/A 2.5 in |
Bolt Hole Width |
N/A 1.25 in |
| Adapter Assembly Number1 | N/A SNW-40 x 7-1/4 |
| Housing Only2 | N/A SAF540 x 7-1/4 |
| Stabilizing Ring 1 Req'd3 | N/A SR-40-34 |
Triple Seal 2 Req’d |
N/A LOR 160 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF225407-1/4 |