The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bearing Number |
N/A 22318K |
Diameter S-1 |
N/A 3 1/4 in |
A |
N/A 4.75 in |
B |
N/A 15.5 in |
C |
N/A 4.375 in |
D |
N/A 2 in |
E Max. |
N/A 13.5 in |
E Min. |
N/A 12 in |
F |
N/A 2.25 in |
H |
N/A 9.1875 in |
L |
N/A 7 in |
Bolt Hole Length |
N/A 1.5 in |
Bolt Hole Width |
N/A 0.75 in |
| Adapter Assembly Number1 | N/A SNW-118 x 3-1/4 |
| Housing Only2 | N/A SAF618 x 3-1/4 |
| Stabilizing Ring 1 Req'd3 | N/A SR-21-18 |
Triple Seal 2 Req’d |
N/A LOR 189 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF226183-1/4 |