Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A 23034K |
Diameter S-1 |
N/A 5 7/8 in |
A |
N/A 6 in |
B |
N/A 20.125 in |
C |
N/A 5.875 in |
D |
N/A 2.375 in |
E Max. |
N/A 17.125 in |
E Min. |
N/A 16 in |
F |
N/A 3.375 in |
H |
N/A 11.75 in |
L |
N/A 7.75 in |
Bolt Hole Length |
N/A 1.5625 in |
Bolt Hole Width |
N/A 1 in |
No. of Base Bolts Required |
N/A 4 |
| Adapter Assembly Number1 | N/A SNW-3034 x 5-7/8 |
| Housing Only2 | N/A SAF034K x 5-7/8 |
| Stabilizing Ring 1 Req'd3 | N/A SR-0-24 |
Triple Seal Req'd |
N/A LOR 139 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF23034K5-7/8 |